- Article number:
- TP 2683.600
- Material
- Housing: Stainless steel 1.4301 (AISI 304), 1.5 mm
Door or double door and console lid: Stainless steel 1.4301 (AISI 304), 2.0 mm
Mounting plate: Carbon steel, 3.0 mm - Surface finish
- Housing, door, console lid and base plates: Brushed, grain 400
Mounting panel: Zinc-plated - Supply includes
- Housing, solid back and sides
Door or double door at front, with locking rod
Console lid with lid stay and cam lock latched in the enclosure
Locks with double-bit insert
Base plates, divided
Mounting panel - Dimensions
- Width: 600 mm
Height: 960 mm( Width: 23.6 ˝
Height: 37.8 ˝ ) - Dimensions of mounting plate (W x H)
- 530 mm x 780 mm( 20.9 ˝ x 30.7 ˝ )
- Top depth
- 480 mm( 18.9 ˝ )
- Bottom depth
- 400 mm( 15.7 ˝ )
- Number of doors
- 1
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Base material
- Stainless steel 1.4301 (AISI 304)
- Dimensions
- Width: 600 mm
Height: 960 mm
Top depth: 480 mm
Bottom depth: 400 mm( Width: 23.6 ˝
Height: 37.8 ˝
Top depth: 18.9 ˝
Bottom depth: 15.7 ˝ ) - Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 52 kg( 114.6 lb. )
- Customs tariff number
- 94032080
- EAN
- 4028177031319
- ETIM 8
- EC000784
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- TP one-piece console, WHD: 600x960x400/T2: 480 mm, stainless steel, 1.4301
One-piece consoles Stainless steel
Article number: TP 2683.600
Console made from stainless steel 1.4301, (AISI 304), ready-to-use unit with high protection category IP 55 in four different widths. Easy handling thanks to self-locking lid stay. Interchangeable lock insert. Easy cable entry thanks to split base plates.