- Article number:
- PB 8017.726
- Model no.:
- PB02225M14
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Housing and cover: Brushed, grain 240
- Supply includes
- Wall mounting bracket
Cover screws, captive
- Hole diameter
- 22.5 mm
- Number of holes
- 2
- Number of columns
- 1
- Number of rows
- 2
- Dimensions
- Width: 69 mm
Height: 130 mm
Depth: 88 mm( Width: 2.72 ˝
Height: 5.12 ˝
Depth: 3.46 ˝ )
- Protection category NEMA
- NEMA 12
- NEMA 13
- NEMA 4X
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.9 kg( 2 lb. )
- Customs tariff number
- 7326909099
- UPC-Code
- 81216
- Product description
-
PB pushbutton box, 2-hole, 22.5 mm hole diameter, 5.12" H x 2.72" W x 3.46" D, Stainless Steel