Stainless steel CP 40 Support Arm System, Stainless Steel Support arm system CP 40, stainless steel, for static loads up to 400 N. High protection category and integral adjustment facility. CP 40 Support Arm System, Stainless Steel Support section CP 40, stainless steel Solid Attached to the connection components with 2 clamping screws. Show products CP 40 Support Arm System, Stainless Steel Tilting adapter 10° CP 40, stainless steel Show products CP 40 Support Arm System, Stainless Steel Mounting bracket CP 40, stainless steel Show products CP 40 Support Arm System, Stainless Steel Coupling CP 40, stainless steel Show products CP 40 Support Arm System, Stainless Steel Centre sections CP 40, stainless steel Show products CP 40 Support Arm System, Stainless Steel Wall/base mount, rigid, CP 40, stainless steel Show products CP 40 Support Arm System, Stainless Steel Wall/base mounting bracket, swivel, CP 40, stainless steel Show products CP 40 Support Arm System, Stainless Steel Wall console CP 40, stainless steel Show products CP 40 Support Arm System, Stainless Steel Connection console for support arm connection 120 x 65 mm For rear connection of slimline command panels. Removable cover for simple cable routing Show products