Support Arm Systems CP 40 Support Arm System, Steel Steel CP 40 support arm system for static loads of up to 400 N. CP 40 Support Arm System, Steel Support section CP 40, steel Solid Attachment to the connection components using 2 clamping screws. Read more CP 40 Support Arm System, Steel Attachment CP 40, steel for support arm connection 90 x 71 mm Read more CP 40 Support Arm System, Steel Coupling CP 40, steel for support arm connection 90 x 71 mm Read more CP 40 Support Arm System, Steel Coupling CP 40, steel for support arm connection 120 x 65 mm Read more CP 40 Support Arm System, Steel Angle coupling 90° CP 40, steel for support arm connection 90 x 71 mm Read more CP 40 Support Arm System, Steel Centre sections CP 40, steel Read more CP 40 Support Arm System, Steel Top-mounted joint CP 40, steel Read more CP 40 Support Arm System, Steel Wall-mounted hinge CP, 40, steel Read more CP 40 Support Arm System, Steel Wall/base mounting bracket, CP 40, steel Read more CP 40 Support Arm System, Steel Angle adapter 90° For support arm combination CP 60 to CP 40 For CP 60 to CP 40 support arm combination Read more CP 40 Support Arm System, Steel Adaptor for Siemens Pro-Panel For external mounting of Siemens Simatic to the CP-40 support arm system, steel or CP 60/120 system with 120 x 65 mm support arm connection. Read more CP 40 Support Arm System, Steel Connection console for support arm connection 120 x 65 mm For rear connection of slimline command panels. Removable cover for simple cable routing Read more