AX Fiberglass-Reinforced Polyester Enclosures Accessories for the AX plastic enclosure AX interior accessories include wall mounting along with handle and lock systems. Accessories for the AX plastic enclosure Door stay for AX Fiberglas Reinforced Polyester, Ex-enclosure Fiberglass Reinforced Polyester To secure the door in the open position. Can be mounted without machining the enclosure. Read more Accessories for the AX plastic enclosure Interior door for AX Fiberglass-Reinforced Polyester Enclosures For reliable access protection. Separation of the operating and equipment levels. Read more Accessories for the AX plastic enclosure Wall mounting bracket for AX Fiber Reinforced Polyester The wall mounting brackets are easily attached from the outside while maintaining the UL. Read more Accessories for the AX plastic enclosure Pole clamp for AX, KX, AX plastic, AX IT, CS wall-mounted enclosures For reliable, convenient fastening to round or square poles. Read more Accessories for the AX plastic enclosure Mini-Comfort Handle AX The lock is opened by swivelling the unlocked handle. Read more Accessories for the AX plastic enclosure LED system light LED system light - the first light designed especially for enclosures! Advanced LED technology provides even more light into the last recess. Read more Accessories for the AX plastic enclosure Universal bracket for AX Fiberglas Reinforced Polyester, Ex-enclosure Fiberglass Reinforced Polyester For internal installation in 25 mm pitch patterns of system chassis, door rails and support strips. Read more Accessories for the AX plastic enclosure Screw for interior installation for AX Fiber Reinforced Polyester For mounting accessories on the fastening pins on the enclosure body. Read more Accessories for the AX plastic enclosure Sheet Steel Wiring Plan Pocket for VX, TS, VX SE, PC, TP pedestal Fastened to tubular door frames at any height. Read more Accessories for the AX plastic enclosure System chassis 23 x 64 mm for VX, VX IT, VX SE, AX plastic For variable and individual interior fitting of the enclosure frame on the inner mounting level and for installation in compact control enclosures. Read more Accessories for the AX plastic enclosure System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX For securing cable ducts, cable conduit holders, equipment installed on the door, etc. Read more Accessories for the AX plastic enclosure Support Strip for VX, TS, VX SE, TP, AX For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment. Read more