Maritime outdoor solutions

Perfect protection on land and at sea

Efficient solutions for sustainable building management

Outdoor enclosure solution for building services

Smart, sustainable buildings need more and more technology and consequently more space. But every square metre of interior space in a building is precious, especially in urban areas. So where should we put the equipment for heating, ventilation and climate control? The answer’s simple: on the roof or outside next to the building.

With Rittal’s outdoor enclosures, space-saving solutions are standard features. These enclosures can safely house all necessary electrical engineering parts and provide ideal protection for such applications as:

  • Heating, ventilation and air conditioning (HVAC)
  • control equipment Controls for heat pumps
  • Distribution enclosures for camera equipment.

Configure your ideal solution and your application will be securely supplied within just 24/48 hours – in any location.

Protection against exposure to sustained sunlight and rain is crucial. Thanks to the double-walled design of Rittal’s outdoor enclosures and the resulting climate protection, it is not even necessary to install an elaborate roof structure over the enclosure. A high anti-corrosion rating prevents damage from aggressive and corrosive substances in the air and surroundings.

Environment 3

Environment 3

Outdoor Advanced

In the process industry, many plant systems and installations are located outside the Ex zone. That means that enclosures are exposed to both the weather and the effects of corrosive atmospheres. One answer is to provide a weather canopy and high corrosion protection in accordance with installation environment 3.

Typical solutions for the maritime industry

Outdoor Housings

CS Toptec

Outdoor enclosure with 100 mm transport base/plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS8 frame is available for interior installation.

Outdoor Housings

AX Fiberglass-Reinforced Polyester Enclosures

AX plastic housings, with an optional viewing window, are ideal for outdoor applications. Numerous mounting domes in the housing provide individual interior installation options in a 25 mm pitch pattern with chassis and rails, for example

Enclosures

Outdoor Housings

Outdoor enclosures are ideal for use outside. Rittal’s CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for all your outdoor projects. The...