Benefits for end users

.

Compliance with international standards and approval criteria enables global use.

The wide voltage range means units are compatible with all common mains frequencies and voltages around the world.

The reliable worldwide Rittal service network and global availability of spare parts ensure fail-safe operation. Components are given QR codes, which makes it easier to reorder consumables and spare parts.

Remote monitoring using the Rittal IoT interface or an Ethernet card makes for easy monitoring. A digital retrofit enables cutting-edge condition monitoring and plays a big part in improving process reliability.

Extra safety is ensured thanks to enhanced monitoring options with the integrated flow sensor in the cooling medium circuit and fill level or filter mat monitoring.

“Rittal series chillers ensure maximum precision and system availability.”

With precision cooling as standard, Rittal chillers ensure a constant water temperature. Instead of operating the cooling compressor at full capacity and destroying a large part of the cooling power, as is the case with hot gas bypass control systems, the speed of the DC motors (compressor and fan) and the electronic expansion valve are controlled very precisely by the central inverter.

Thanks to exceptional temperature accuracy, machining systems operate with similarly impressive precision and do not negatively affect the accuracy of work (e.g. in the case of laser cooling).

“Rittal series chillers combine sustainability with maximum energy efficiency.”

Excellent energy efficiency reduces the carbon footprint and cuts energy costs. The basis for this high degree of energy efficiency is a variable-speed compressor.

Innovative Blue e+ technology results in energy savings of up to 70% compared to chillers with hot gas bypass control systems.

By using less coolant, Rittal chillers cut down on fluorinated greenhouse gases. They also work highly efficiently thanks to integrated micro-channel technology.

Wide output range of 1 to 40 kW available from stock

Chillers

TopTherm chillers 3412.14 - 20472.85 BTU/h

TopTherm chillers in roof-mounted or stand-alone versions are flexible and compact. They offer centralized and efficient cooling of the cooling water and supply air/water heat exchangers and other devices. With nano-coated condenser as standard.

Chillers

Blue e+ chiller 3412.14 - 20472.85 BTU/h

Blue e+ chillers are efficient, flexible and compact. The cooling water is centrally cooled, supplying the air/water heat exchanger and other systems an efficient cooling solution. Up to 70% energy saved due to speed-regulated components and inverter...

Chillers

Blue e chiller 8 - 48 kW

The Blue e chiller fitted in the enclosure provides central and economical water cooling. The microchannel technology enables a reduction in the coolant quantity. Intuitive operation via a touch display and intelligent communication interfaces ensure...

TopTherm chiller in the enclosure

VX25 TopTherm Chiller 8 - 20 kW

VX25 TopTherm chillers are compact in design and cover a variety of applications. They integrate perfectly with the enclosure – as series products promising a minimized footprint, increased efficiency and fast availability.

Further information and contacts for tailored advice

Postcode

Rittal chillers in use

Bosch Rexroth AG

A chiller in the iron foundry

Das Unternehmen Bosch Rexroth GmbH betreibt am Standort Lohr am Main eine eigene Gießerei, inklusive Sandaufbereitungsanlage. Beim Schutz der Steuerungstechnik entschied sich das Unternehmen für eine flüssigkeitsbasierte Kühllösung, den Top Therm...

Bosch Rexroth

Fifty percent less energy consumption

You should never underestimate the energy consumption of machine tools: cooling enclosures and spindles for instance account for more than 15 per cent of it. A test installation in a CNC lathe at Bosch Rexroth demonstrated that the new Rittal Blue e+...