Side panels, screw-fastened, stainless steel for TS

Article number: TS 9977.478

Model no.: 1800H500D TS S-S 316 SIDEWALLS

Side panels, screw-fastened, stainless steel 316, for TS.

Article number:
TS 9977.478
Model no.:
1800H500D TS S-S 316 SIDEWALLS
Benefits
Automatic potential equalization and higher EMC protection thanks to enclosure panel holders with grounding insert
Easy positioning with the location aid
Grounding bolt with contact surface
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 400
Supply includes
Assembly components
Suitable for
Height: < 1,800 mm
Depth: < 500 mm
( Height: < 70.9 ˝
Depth: < 19.7 ˝ )
Packaging unit
1 Pair
Gross weight
53 lb
Customs tariff number
7326909099
UPC-Code
88049
Data sheets
Drawings