Railway technology

Getting there faster

Mobility concepts for the future are ramping up the pressure on both existing and new transport infrastructure, and also on rail operators. Passenger numbers and freight volumes are increasing, which makes it vital to ensure smooth processes that guarantee reliability and punctuality while also complying with high safety standards.

High level of effectiveness and maximum operational reliability from a single source

Rittal offers custom products and services for the rail industry. Complete system and infrastructure solutions for all aspects of railway technology ensure smooth operation – for all activities at stations, in signal boxes, along the track and in tunnels.

 

Reliable operation in challenging environments

  • Thanks to an ingenious modular system comprising enclosures (single-walled and double-walled) and climate control
  • Thanks to robust outdoor enclosures made from premium materials with a UV-resistant spray finish and high protection categories
  • Thanks to plastic enclosures that are ideal for tunnel applications
  • Thanks to energy-efficient cooling solutions with a wide variety of outputs and a large temperature range of -30 to +60 degrees Celsius

Schweizerische Südostbahn

A future-proof, high-availability data centre for Swiss railway operator SOB

A top priority for the Swiss regional rail operator Schweizerische Südostbahn is to ensure its trains run on time, meaning extremely reliable IT is a must.