Imperial installation Nuts and bolts Nuts and screws for attaching to the 482.6 mm (19'') level Nuts and bolts 482.6 mm (19") fastener, 1 U with contact Assembly component for one 482.6 mm (19") mounting level Прочетете още Nuts and bolts Captive nuts M5/M6, for the attachment of rack-mounted electronic equipment, 482.6 mm (19") installed equipment and blanking plates to mounting angles, 482.6 mm (19"). Прочетете още Nuts and bolts Multi-tooth screws For optimum transmission of torques, extended tool life and increased safety and reliability when tightening and loosening screw connections. Прочетете още Nuts and bolts Assembly screws For electronic equipment, 482.6 mm (19˝) installed components and blanking plates. Прочетете още Nuts and bolts Slot-in cable gland, 482.6 mm (19") Consists of an expanding nut which is inserted into the square attachment hole at the front and then secured with the assembly screw. Прочетете още Nuts and bolts Spring nuts with screws for T-slot mounting angle M6 x 10 mm for T-slot mounting angle, ensure flexible, secure mounting of accessory components on the T-slot mounting angles. Прочетете още