Component shelves Component shelves for frame attachment Component shelves for frame attachment Component shelves for frame attachment Component shelf for frame attachment Enclosure width 600 and 800 mm For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation, enclosure width: 600 and 800 mm, load capacity: 50 kg / 100 kg. Прочетете още Component shelves for frame attachment Component shelf, static installation for TS, VX SE, PC, IW, prepared for fan expansion kit For direct mounting on the vertical enclosure section. Simply locate into 4 pre-fitted screws and secure. Прочетете още Component shelves for frame attachment Component shelf, pull-out for TS, VX SE, PC, IW For direct mounting on the vertical TS enclosure section, enclosure width. Прочетете още Component shelves for frame attachment Drawer tray Pull-out For enclosures with TS frame construction in series IW, PC. Прочетете още