Busbar systems 100 - 185 mm Busbar support, 3-pole Bar accommodation depending on the flat bars from 30 x 10 to 100 x 10 mm. Busbar support, 3-pole Busbar support For busbar systems 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm). Прочетете още Busbar support, 3-pole Inserts to adapt the bar dimensions To adapt bar dimensions 30x 10 bis 60 x 10 in increments of 10 mm. Прочетете още Busbar support, 3-pole Spacing pieces for reducing the bar width. For reducing the bar width in 10 mm increments. Прочетете още Busbar support, 3-pole System attachment Прочетете още