Automotive industry Mercedes Benz Car Daimler AG uses a large part of the Rittal standard portfolio. Furthermore, additional configurations were specified and approved. Mercedes Benz Car Bayed enclosure system VX25 Daimler Integra standard Daimler Integra enclosure with rear door or with plug-in rear panel, without mounting plate, for installing a wiring system. Прочетете още Mercedes Benz Car Air/water heat exchangers Daimler Powertrain standard All water-carrying parts made from stainless steel 1.4571. As per the Daimler AG specifications, without magnetic valve and without non-return valve. Temperature control and monitoring via Comfort controller. Прочетете още Mercedes Benz Car Pedestal, open Daimler Integra standard For fixed or rotating attachment of HVO command panels. Прочетете още