- Article number:
- SZ 2485.000
- Design
- C
- Colour
- RAL 9011
- Supply includes
- with 2 keys
- Note on Model No.
- Not suitable for AE 1018.600
- Lock
- Lock insert: with cylinder insert, lock no. 3524 E
- To fit enclosure type
- AE with stainless steel cam
- Based on AE with stainless steel cam
- One-piece console - stainless steel console cover
- Packs of
- 1 pc(s).
- Net weight
- 0.06 kg
- Gross weight
- 0.069 kg
- Customs tariff number
- 39269097
- EAN
- 4028177024779
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Plastic handle, version C, with lock cylinder insert, Lock no. 3524 E