Doors/locks

Handles

The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

Handles

Comfort handle VX for VX, VX IT

Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.

Handles

CMC III online comfort handle VX with master key function for VX, VX IT

Online comfort handle with master key function

Handles

Comfort handle VX with numerical code, for VX, VX IT

Comfort handle with numerical code, individually set

Handles

Comfort handle AX

The unlatched handle folds out forwards, and swivels to open the lock.

Handles

Comfort handle for TS, TS IT, VX SE, PC, IW

Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.

Handles

Security handle with code

Flexible access opportunities with individual 3-digit code without key.

Handles

Adjacent door latch for TS

For optimum operation of the adjacent door from the outside if the handle on the inside is difficult to access due to swing frames or 482.6 mm (19") installed equipment.

Handles

Mini-comfort handle for AE with cam

Prepared for the installation of lock inserts or for the installation of standard commercially available 40 or 45 mm semi-cylinders, as well as lock and push-button inserts.

Handles

Mini-comfort handle for EL 3-part

Prepared for the installation of lock inserts and for the installation of commercially available 40 or 45 mm semi-cylinders, and of lock and push-button inserts.

Handles

Mini-comfort handle for AE with cam, including VW E1 lock

For retro-fitting to AE enclosures with cam locks.

Handles

Ergoform-S lock system

For conversion to alternative lock systems such as semi-cylinders, lock inserts etc.

Handles

Plastic handles

Alternative to the standard lock insert with or without lock cylinder insert.

Handles

T handle

Alternative to the standard lock insert with or without lock cylinder insert.

Handles

Handles, electromagnetic for CMC III and IoT Interface

Handles may be integrated into various enclosure systems.

Handles

Handle adaptor for comfort handle

The handle adaptor compensates for the design chamfer in the door profile to enable installation of the comfort handle.