- Article number:
- VX 8618.600
- Product description
- Earthquake kit for upgrading the VX bayed enclosure system.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Note
- The large enclosure VX 8806.00 was tested with installed equipment weighing 500 kg on the mounting plate including side panels, earthquake kit, earthquake base/plinth and comfort handle, and meets the requirements set out in Telcordia GR-63-CORE Zone 4.
- To fit
- Width: = 800 mm
Height: = 2,000 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 20.4 kg
- Gross weight
- 21.38 kg
- Customs tariff number
- 94039910
- EAN
- 4028177927032
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Earthquake kit, for WHD: 800x2000x600 mm