- Article number:
- TS 8601.860
- Product description
- For stable attachment of the earthquake-resistant enclosure to the subsurface. External metric M6 thread for a stable connection to the subsurface from the outside.
- Material
- Corner pieces: Sheet steel 5 mm
Trim panels: Sheet steel 2 mm
- Surface finish
- Powder-coated
- Colour
- RAL 7022
- Supply includes
- Base/plinth, fully assembled
4 corner pieces
2 depth stays
2 trim panels front/rear
Assembly parts
- Note
- Meets earthquake zone 4 to Telcordia GR-63-Core in conjunction with a comfort handle and an earthquake kit.
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
TS
Width: = 800 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 15.06 kg
- Gross weight
- 15.87 kg
- PCF per pack (cradle-to-gate)
- 60.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177413597
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TS Earthquake base/plinth for TS, H: 100 mm, for WD: 800x600 mm