Fibre-optic splicing box, depth-variable

Article number: DK 7242.005

To accommodate splicing cassettes.

Article number:
DK 7242.005
Product description
The 482.6 mm (19") splicing box is designed to accommodate splicing cassettes and can be installed in any network distributor with 482.6 mm (19") accommodation and used as a fibre-optic termination or distributor. The variable cassette fixture permits twist-proof installation of all standard splicing cassettes. The rear section of the splicing box is completely open for cable entry, a rubber cable clamp strip provides protection against dust. The fibre-optic cables can be secured with cable ties or cable clamps. The splicing box is infinitely depth-adjustable up to 100 mm within the 482.6 mm (19") flanges. In addition, the splicing box may be fully withdrawn from the 482.6 mm (19") flanges. Two strain relief clips and cable routing clips for the fibre stock provide a solution to suit any fibre-optic wiring system.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Splicing box
Cable routing clips
Cassette cover
Mounting accessories for patch panel
Number of splicing cassettes max
4
Note
Supplied without patch panels and splicing cassettes
Installation depth
302 mm
Units
2 U
Packs of
1 pc(s).
Net weight
3.926 kg
Gross weight
4.126 kg
Customs tariff number
94032080
EAN
4028177167117
ETIM 9
EC001130
ECLASS 8.0
19170113
Fibre-optic splicing box for 482.6 (19 inch) inst. 2 U
The 482.6 mm (19 inch) splicing box is designed to
accommodate up to four splicing cassettes and can be
installed in any network distributor with
482.6 mm (19 inch) accommodation and used as a
fibre-optic termination or distributor.
The variable cassette fixture permits twist-proof
installation of all standard splicing cassettes.
The rear section of the splicing box is completely open
for cable entry. A rubber cable clamp strip provides
protection against dust. The fibre-optic cables can be
secured with cable ties or cable clamps. The splicing
box is infinitely depth-adjustable up to 100 mm within
the 482.6 mm (19 inch) flanges. In addition, the
splicing box may be fully withdrawn from the 482.6 mm
(19 inch) flanges.
Material: Sheet steel, spray-finished in RAL 7035
Installation height: 2 U
Installation depth: 345 mm