Accessories

482.6 mm (19") installation system

Swing frames, mounting angles, installation kits for mounting angles, accessories for Rittal Data Rack, slide rails, 482.6 mm (19") installation, patch panels, splicing boxes, LSA technology

482.6 mm (19") installation system

Swing frame

The rear of the 482.6 mm (19") installed equipment is conveniently accessible with a swing frame. Depending on the chosen version, an opening angle of 130° or 180° is available.

482.6 mm (19") installation system

Accessories for swing frame

Installation kits for large swing frames, installation kit AX for small swing frames, 180° hinges for large swing frames, slide rails for swing frames.

482.6 mm (19") installation system

Mounting angles

Mounting angles and mounting frames for interior installation with one or two 482.6 mm (19") levels for wall-mounted enclosures, free-standing enclosures and bayed enclosures.

482.6 mm (19") installation system

Accessories for mounting angles

Various accessories are available for installing mounting angles for the installation of 482.6 mm (19") components.

482.6 mm (19") installation system

Installation kits for mounting angles

Depending on the enclosure type and width, the correct installation kit must be selected for the mounting angles and mounting frame.

482.6 mm (19") installation system

Slide rails

Slide rails provide stowage for components which are suspended in the 482.6 mm (19") level and support the weight of heavy installed equipment. Heavy-duty slide rails may be configured with a static load of 800 N.

482.6 mm (19") installation system

Imperial installation

Drawers in the 482.6 mm (19") level, panelling, stowage options for non-482.6 mm (19") devices and attachment options on the 482.6 mm (19") mounting angle with cage nuts or the innovative 482.6 mm (19") fastener

482.6 mm (19") installation system

Blanking panels and front plates

Blanking panels to cover any height units that are not required. Available in various heights, in the materials aluminium, sheet steel and plastic For screw-fastening, or tool-free fixing variants for quick assembly.

482.6 mm (19") installation system

Patch panels

Patch panels with cut-outs for standard couplings and connectors in fibre-optic and copper transmission technology.