- Article no.:
- DK 5302205
- Product description
- For keyboards up to 430 mm wide and 250 mm deep with the front panel folded over.
- Material
- Sheet steel with aluminium front
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Lockable drawer with handles
Folding front
Pull-out mousepad
Mouse support
Practical cable entry
Strain relief
- Dimensions
- Width: 482.6 mm
- Max. keyboard dimensions (WxHxD)
- 430 x 250 mm
- Note on Model No.
- Installation depth: 390 mm
- Packs of
- 1 pc(s).
- Net weight
- 6.12 kg
- Gross weight
- 7.12 kg
- Customs tariff number
- 94039910
- EAN
- 4028177955660
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Keyboard drawer, 2 U for one 482.6 mm (19") mounting level, sheet steel, RAL 9005