- Article number:
- SZ 4315.200
- Design
- Through-wiring/power supply via connection component SZ 2507.500 (with socket and connector)
- Length
- 1,000 mm
- Dimensions
- Length: 1,000 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.625 kg
- Gross weight
- 0.648 kg
- Customs tariff number
- 85444290
- EAN
- 4028177098640
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for through-wiring/power supply, via connection component 2507.500, with socket and connector, L: 1000 mm