- Article no.:
- TS 8170.235
- Benefits
- Automatic potential equalisation and higher EMC protection due to enclosure panel holders with earthing insert
- Easy positioning with the location aid
- Earthing bolt with contact surface
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Dipcoat-primed, powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure
- Area available for population: External dimension – 100 mm
- To fit
- Enclosure type: TS
TS IT
Height: 1,200 mm
Depth: 600 mm - IP protection category to IEC 60 529
- IP 55
- Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 16.6 kg
- Gross weight
- 17.8 kg
- Customs tariff number
- 94039910
- EAN
- 4028177244283
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- TS Side panel, screw-fastened, for TS, TS IT, for WD: 1200x600 mm, Sheet steel
Side panel, screw-fastened, for TS
Easy positioning on the frame with the location aid.
The enclosure panel holders with earthing insert
ensure automatic potential equalisation and higher
EMC protection.
They may optionally be fitted from the inside or
outside of the enclosure.
When using TS side panel hinges an opening angle of
180° is possible.
Material: 1.5 mm sheet steel
Area available for population:
External dimension 100 mm
Protection category: IP 55
Surface finish:
Dipcoat-primed,
powder-coated in textured RAL 7035
on the outside
For enclosure dimensions: H: 1200 mm D: 600 mm
Easy positioning on the frame with the location aid.
The enclosure panel holders with earthing insert
ensure automatic potential equalisation and higher
EMC protection.
They may optionally be fitted from the inside or
outside of the enclosure.
When using TS side panel hinges an opening angle of
180° is possible.
Material: 1.5 mm sheet steel
Area available for population:
External dimension 100 mm
Protection category: IP 55
Surface finish:
Dipcoat-primed,
powder-coated in textured RAL 7035
on the outside
For enclosure dimensions: H: 1200 mm D: 600 mm