- Article number:
- CP 6321.000
- Design
- Viewing window with single-pane safety glass
- Product description
- For the installation of commercially available desktop TFTs with a screen diagonal of up to 24" in the formats 16:9/16:10.
- Material
- Enclosure and door: Sheet steel
Handle strips: Aluminium
Cover caps: Plastic
Viewing window: Single-pane safety glass
TFT holder: Sheet steel
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodised
- Colour
- Enclosure and door: RAL 7035
Handle strip: Natural anodised
Cover caps: similar to RAL 7024
- Supply includes
- Enclosure with cut-out and reinforcement for support arm connection Ø 130 mm
Viewing window
Holder for desktop TFT with VESA 75/100 locator
Side handle strips and cover caps
Rear door with r/h hinge
Cam lock with 3 mm double-bit insert
- Dimensions
- Width: 650 mm
Height: 450 mm
Depth: 155 mm
- IP protection category to IEC 60 529
- IP 65
- Number of locks
- 1
- Note
- The support arm connection and door hinge may be swapped over by rotating the enclosure
- Optional: Support arm connection Ø 130 mm, preformed off-centre in the reinforcement plate, easily drilled out
- Lock insert may be exchanged for 27 mm lock inserts, type A, lock cylinder, plastic handles and T handles, type B
- Basic material
- Aluminium
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
- Packs of
- 1 pc(s).
- Net weight
- 16.468 kg
- Gross weight
- 17.335 kg
- Customs tariff number
- 94032080
- EAN
- 4028177697324
- ECLASS 8.0
- 27180505
- Product description
-
CP Operating housing for desktop TFT up to 24", WHD: 650x450x155 mm, Sheet steel, handle strips made of aluminum