- Article number:
- AX 9202.100
- Design
- Ex enclosures
- Applications
- Zone 1 and 2 or 21 and 22 to 2014/34/EC
- Ambient temperature range: -40 °C...+70 °C
- The specified temperatures may be limited by the installed equipment
- Explosion protection category to EN 60 079: Equipment protection thanks to increased safety (Ex e), equipment protection thanks to enclosure (Ex tb)
- Material
- Fibre-glass-reinforced unsaturated polyester, surface resistance: < 10⁹ Ω
Door: Fibreglass-reinforced unsaturated polyester, surface resistance: < 10⁹ Ω, bonded all-round silicone seal
Mounting plate: Sheet steel, zinc-plated - Colour
- RAL 9011
- Supply includes
- Enclosure
Door
Mounting plate - Dimensions
- Width: 250 mm
Height: 350 mm
Depth: 150 mm - Dimensions mounting plate (W x H)
- 155 mm x 275 mm
- Material thickness of mounting plate
- 2.5 mm
- Certificate IEC EX PTB 10.0011U
- Yes
- Certificate PTB 03 ATEX 1011U
- Yes
- Lock
- Number of locks: 1
- IP protection category to IEC 60 529
- IP 65
- Protection category NEMA
- Type 1
- Type 3R
- Type 3RX
- Type 4
- Type 4X
- Type 12
- IK Code
- IK09
- Operating temperature range
- -40 °C...70 °C
- Operating temperature
- The specified temperatures may be limited by the installed equipment
- Packs of
- 1 pc(s).
- Net weight
- 4.5 kg
- Gross weight
- 4.94 kg
- Customs tariff number
- 94037000
- EAN
- 4028177952065
- ETIM 9
- EC002503
- ECLASS 8.0
- 27180502
- Product description
- AX Ex enclosure, WHD: 250x350x150 mm, fibreglass-reinforced unsaturated polyester, with mounting plate, empty enclosure with hinged door
- Documentation
- Instructions
Ex-Enclosure Plastic AX
Enclosure with door:
Empty enclosure with hinged door, 3 mm double-bit insert.
EX approved for zones 1 and 2 resp.
21 and 22 according to 2014/34/EU
Insulated enclosure, class II according to VDE 100, part 410
Body made of one piece of impact-resistant,
glass-fibre-reinforced and unsaturated polyester,
self-extinguishing according to UL 94 V-0.
Temperature resistant between -40°C and +70° C
Double sealing at the top and bottom edge of the door
as rain protection strip.
Body encapsulated and provided with numerous mounting lugs
for interior fittings.
Doors with circumferentail glued-in silicone seal,
circumferential door reinforcement frame with
mounting lugs for interior fittings.
Door with 130° hinge in stainless steel, door opening angle
130°, door hinge can be changed from left to right.
Integrated runners on the upper- and underside of the door.
Mounting plate:
with keyhole for earthing
QR code:
Printed QR code on body, mounting plate, door and
type plate for clear identification and easy retrieval
of relevant product information and documentation
as well as unambiguous traceability
of the individual parts.
Accessories:
Locking inserts, universal brackets, system punched-sections
Wall mounting brackets for AX plastic RAL 9011, door stay,
wiring plan pockets, screws for interior fittings.
Material:
Enclosure: fibreglass reinforced unsaturated polyester,
Surface resistance: < 10⁹ Ω
Door: fibreglass reinforced unsaturated polyester,
surface resistance: < 10⁹ Ω all-round,
foamed-in silicone seal
Mounting plate: sheet steel, galvanised
Material thicknesses:
Enclosure and door: 3 mm
Mounting plate: 2.5 mm
Colour: RAL 9011
Approvals and protection classes:
UL23 ATEX 2986U
IECEx 23.0024U
UL HazLoc
Explosion protection category to EN 60 079:
Equipment protection thanks to increased safety (Ex e),
equipment protection thanks to enclosure (Ex tb)
Protection class acc. to IEC 62 208: IP 65
Type rating to UL 50E: Type 1, 3R, 3RX, 4, 4X, 12
Impact protection to IEC 62 262: IK 09
Enclosure approved to UL 508A
Protective insulation, class II at 1000 V AC
Order number: 9202.100
Manufacturer: Rittal GmbH & Co. KG
Mounting plate dimensions (W x H): 155x275 mm
Enclosure dimensions (W x H x D): 250x350x150 mm
Enclosure with door:
Empty enclosure with hinged door, 3 mm double-bit insert.
EX approved for zones 1 and 2 resp.
21 and 22 according to 2014/34/EU
Insulated enclosure, class II according to VDE 100, part 410
Body made of one piece of impact-resistant,
glass-fibre-reinforced and unsaturated polyester,
self-extinguishing according to UL 94 V-0.
Temperature resistant between -40°C and +70° C
Double sealing at the top and bottom edge of the door
as rain protection strip.
Body encapsulated and provided with numerous mounting lugs
for interior fittings.
Doors with circumferentail glued-in silicone seal,
circumferential door reinforcement frame with
mounting lugs for interior fittings.
Door with 130° hinge in stainless steel, door opening angle
130°, door hinge can be changed from left to right.
Integrated runners on the upper- and underside of the door.
Mounting plate:
with keyhole for earthing
QR code:
Printed QR code on body, mounting plate, door and
type plate for clear identification and easy retrieval
of relevant product information and documentation
as well as unambiguous traceability
of the individual parts.
Accessories:
Locking inserts, universal brackets, system punched-sections
Wall mounting brackets for AX plastic RAL 9011, door stay,
wiring plan pockets, screws for interior fittings.
Material:
Enclosure: fibreglass reinforced unsaturated polyester,
Surface resistance: < 10⁹ Ω
Door: fibreglass reinforced unsaturated polyester,
surface resistance: < 10⁹ Ω all-round,
foamed-in silicone seal
Mounting plate: sheet steel, galvanised
Material thicknesses:
Enclosure and door: 3 mm
Mounting plate: 2.5 mm
Colour: RAL 9011
Approvals and protection classes:
UL23 ATEX 2986U
IECEx 23.0024U
UL HazLoc
Explosion protection category to EN 60 079:
Equipment protection thanks to increased safety (Ex e),
equipment protection thanks to enclosure (Ex tb)
Protection class acc. to IEC 62 208: IP 65
Type rating to UL 50E: Type 1, 3R, 3RX, 4, 4X, 12
Impact protection to IEC 62 262: IK 09
Enclosure approved to UL 508A
Protective insulation, class II at 1000 V AC
Order number: 9202.100
Manufacturer: Rittal GmbH & Co. KG
Mounting plate dimensions (W x H): 155x275 mm
Enclosure dimensions (W x H x D): 250x350x150 mm