Compact enclosures AE Stainless steel

Article number: AE 1012.600

Compact enclosure AE in stainless steel including mounting plate.

Rail for interior installation for AE/WM

Wall mounting bracket for KL, EB, BG, AE, EL wall-mounted enclosures, TP consoles and small fibre-optic distributors

Wall angle for AX, KX, AX IT, AE, KL

Protective roof for AE

Cam lock HD

Cam lock

Article number:
AE 1012.600
Material
Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Supply includes
Enclosure with door(s)
Mounting plate
Lock: 3 mm double-bit
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 600 mm
Height: 760 mm
Depth: 210 mm
Dimensions mounting plate (W x H)
549 mm x 730 mm
Number of doors
1
Number of locks
2
Lock
Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
Material lock: Die-cast zinc, nickel-plated
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
28.5 kg
Gross weight
30 kg
Customs tariff number
94032080
EAN
4028177000476
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
AE Compact enclosure, WHD: 600x760x210 mm, Stainless steel 1.4301, with mounting plate, single-door, with two cam locks
Approvals
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
White Paper
Data sheets
Technical details
Stainless steel enclosure (compact enclosure);
protection category IP 66

Enclosure: Made from 1.4301 (V2A) 1.25 or 1.5 mm
stainless steel. Folded and welded from a single piece
with protection channel around the door opening.

Doors: 1.5 or 2 mm 1.4301 stainless steel,
flush-mounted, with foamed-in seal, concealed hinges,
130° opening angle as per VDI, cam lock with double-bit
insert as per DIN 43668.

Mounting plate: 2 - 3 mm sheet steel with system
punchings, depth-adjustable stud mountings,
zinc-plated.

Accessories: Locking systems, earthing straps, wiring
plan pockets, door stay, heat exchangers,
fan-and-filter units, heaters, viewing window, panels

Surface finish: Brushed

Dimensions (W x H x D): 600 x 760 x 210 mm