Climate control

Outdoor climate control

Function meets safety – never weather-beaten. Our outdoor climate control solutions are ideally suited for outdoor use. Fan-and-filter units with hose-proof hoods, heaters and Blue e+ chillers with the corresponding "Outdoor" option may now be used in addition to our exceptionally energy-efficient cooling units.

Outdoor climate control

Blue e+ fan-and-filter unit

Complete fan-and-filter units for tool-free installation in surfaces. Air throughput 20 – 1,160 m³/h, protection category IP 54 as standard.

Outdoor climate control

Blue e+ fan-and-filter unit with EC technology

The energy-efficient version with EC technology stands out for more than just its unique IoT capabilities. The Blue e+ fan-and-filter unit unlocks countless other advantages, from energy efficiency, to monitoring and sustainability, through to a higher...

Outdoor climate control

Hose-proof hood to increase the protection category

Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.

Outdoor climate control

Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW

Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide...

Outdoor climate control

TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 0.5 - 2.5 kW

Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with integral e-Comfort controller and electric condensate evaporation (from 1000 W) as standard, protection category UL Type 3R/4, 12.

Outdoor climate control

Enclosure heater without fan

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits....

Outdoor climate control

Enclosure heater with fan

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short-circuits....

Outdoor climate control

Direct Air Cooling (DAC) systems for multifunctional enclosures

Roof-mounted Direct Air Cooler for installation in a multifunctional enclosure (MFC). The product compensates very efficiently for high heat losses with a low delta T in the multifunctional enclosure. It uses a highly effective pleated filter to filter...