Vertical shielding for TS IT

Article number: SK 3301.370

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Article number:
SK 3301.370
Design
Self-adhesive on one side
Product description
To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.
Material
Cellular PU foam
Flame-inhibiting to UL 94 (HF1)
Colour
Anthracite
Sealing between
LCP and 482.6 mm (19") level
Dimensions
Width: 110 mm
Height: 1,915 mm
Depth: 110 mm
To fit
Width: 600 mm
Packs of
1 pc(s).
Net weight
0.619 kg
Gross weight
0.719 kg
Customs tariff number
39269097
EAN
4028177542068
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SK Vertical shielding, Sealing between side panel/LCP and 482.6 mm (19") level, WHD: 110x1915x110 mm, Cellular PU foam, self-adhesive on one side
Thick foam rubber, 600 mm rack, vertical LCP shielding

Cellular PU foam, flame-inhibiting to UL 94 (HF1) to
block the airflow on the left and right of the 482.6 mm
(19 inch) level. For 600 mm wide enclosures.
Length: 1900 mm, self-adhesive