Cable management

Cable routing and clamping

Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for bending radii. Cable routing systems such as cable trunking and 482.6 mm (19") cable routing systems allow structured cable routing inside the enclosure.

Cable routing and clamping

Cable gland module for support arm connection Ø 130 mm

Use of the mounting cut-out for support arm connection Ø 130 mm, round, with enclosures mounted on the wall, for sealed cable entry. May also be mounted retrospectively with the cables already inserted. Fitted with T-heads for cable clamping....

Cable routing and clamping

TX Colo cable route

Cable route for Rittal TX colocation racks. For vertical cable routing and strain relief, with integral multi-functional holes.

Cable routing and clamping

Brush kit for TE 8000

Cut-outs for cable routing at any given positions in the side panel, rear panel, doors, roof and gland plate may be finished off attractively by simply attaching the brush strip.

Cable routing and clamping

Stepped collar For wall thicknesses from 1.5 to 4.5 mm

For cable entry, simply cut off at the required level to match the cable diameter.

Cable routing and clamping

Brush strip, super-airtight

The special brush strips may be used to create airtight entries for cable sections and conductors.

Cable routing and clamping

Edge protector

For covering sharp edges of cut-outs, provides protection from injuries and prevents damage to inserted cables, may be cut to the required length.

Cable routing and clamping

Connector gland, small

For pre-assembled cables with connectors. For use with material thickness of up to 4 mm. Strain relief of the pre-assembled cables can be achieved with cable ties.

Cable routing and clamping

Connector gland for connector cut-outs (24-pole)

For the entry of 2 pre-assembled cables in the connector cut-out, without dismantling the connector.

Cable routing and clamping

Brush strip

Cut-outs for cable routing at any given positions in the side panel, rear panel, doors, roof and gland plate may be finished off attractively by simply attaching the brush strip.

Cable routing and clamping

Cable conduit

For secure cable routing e.g. from the enclosure or mounting plate to the door.

Cable routing and clamping

Combination rails for VX, VX IT, TX CableNet

Combination of a C rail for cable clamping with cable clamps and a cable guide rail with T-heads for cable routing. The cables can optionally be secured to the combination rail with cable clamps, cable ties or velcro fasteners to be relieved of strain.

Cable routing and clamping

Anti-twist guard for cable shunting rings

For individual attachment of cable shunting rings to mounting angles, mounting frames or enclosure panels, may be variably mounted and rotated on the system punchings in 90° increments.

Cable routing and clamping

Cable conduit holder

Attachment facility for standard commercially available cable ties is provided so that cables may be attached upon entry to/exit from the cable conduit.

Cable routing and clamping

Cable ties

For fastening cables to the enclosure profile or mounting system parts, simply clip into the round system punchings.

Cable routing and clamping

Cable clamps for cable clamp rails

For fastening the cables to the cable clamp rails.

Cable routing and clamping

Surplus cable holder

For fastening at the rear area of the enclosure, or at the side of network enclosures.

Cable routing and clamping

Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP

For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.

Cable routing and clamping

Cable clamping bracket

For installing in the operating housing with support arm cut-out Ø 130 mm or 120 x 65 mm, cable clamping optionally via cable clamps or cable ties.

Cable routing and clamping

Nylon tape holder

For simple, fast cable attachment.

Cable routing and clamping

Cable clip for C rail, combination rail

For attaching cables to the C rail.

Cable routing and clamping

System supports for cable routes for VX, VX IT

Depth-variable support system facilitates the attachment of most common cable route systems, attachment to all 800 – 1200 mm deep network racks with external screw-fastening of the roof plate.

Cable routing and clamping

Cable clamp, variable for enclosure-independent mounting

For enclosure-independent mounting, variable attachment from 450 to 800 mm for flexible cable clamping in two variants: as C rails or T-head rail.

Cable routing and clamping

Cable clamp rails, depth-variable for TS, TE

For TS and 482.6 mm (19") mounting frames, the depth variability of the rails facilitates flexible adaptation of their length to the attachment distance between the two 482.6 mm (19") mounting frames.

Cable routing and clamping

Cable route, vertical for TS 8

For direct attachment between the roof and base frame of a 2000 mm high frame structure, installation position optionally on the inner or outer mounting level, route width 200 mm.

Cable routing and clamping

Cable route for TE

For rear, side attachment of a cable tray to mounting frames inside enclosure systems TE, allows vertical cable management independently of the enclosure frame.

Cable routing and clamping

Angle bracket for combination rail

For variable mounting of combination rails between two punched sections with mounting flanges in the enclosure interior.

Cable routing and clamping

Cable clamp rail Right-angle section for VX, TS, VX SE, PC, base/plinth system VX

For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.

Cable routing and clamping

Cable shunting ring

For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.

Cable routing and clamping

Snap-in cable routing

For fast, tool-free assembly in two variants: snap-mounting and twist-mounting.

Cable routing and clamping

Brush kit for TS IT

Cable routing and clamping

Nylon loop cable holder self-adhesive

Universally suitable for use in all network enclosures and server racks, wall-mounted enclosures, mounting plates and gland plates.

Cable routing and clamping

Cable duct

With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.

Cable routing and clamping

Cable routing set, doors for VX, VX IT

For optimised cable routing on the inside of the VX enclosure system doors when using a CMC III handle.

Cable routing and clamping

Cable clamp rail for TS, TS IT

The cables may be attached to the cable clamp rails with cable ties or nylon tapes, the cable clamp rails are simply located onto the frame section and may additionally be secured with a screw.

Cable routing and clamping

Cable duct for vertical TS section

For mounting on the vertical enclosure section, on two bayed enclosure sections in the vicinity of baying.

Cable routing and clamping

Cable manager

For system-compatible cable deflection and to accommodate surplus cables and excess length, the elements may optionally be used individually or in combination for cable routing.

Cable routing and clamping

Cable clamp rail, depth-variable for VX IT, TE

For VX IT and TE. Allows their length to be flexibly adapted to the existing mounting distance between the two 482.6 mm (19") mounting levels.

Cable routing and clamping

Cable route for TS

For cable clamping and routing with network and server applications.

Cable routing and clamping

Brush kit for cable duct VX IT

Cut-outs for cable routing at any given positions in the side panel, rear panel, doors, roof and gland plate may be finished off attractively by simply attaching the brush strip.

Cable routing and clamping

Nylon loop

With the nylon loop, secured cables are easily released, allowing individual cables to be added or removed, ideal for sensitive data cables (fibre-optic/Cu).

Cable routing and clamping

Cable route for TS 8

For cable routing between two 482.6 mm (19˝) mounting angles in bayed enclosure suites (enclosure width 800 mm, mounting angles fitted centrally), suitable for L-shaped and cranked mounting angles.

Cable routing and clamping

Cable attachment

For professional, secure fastening of cables and conduits, as the fastening attachments are bayable, several fastening attachments, even those of different sizes, can be assembled by using just 2 screws.

Cable routing and clamping

Shunting ring

To accommodate large quantities of cables, for side attachment to 482.6 mm (19˝) sections and mounting frames in 800 mm wide network enclosures.

Cable routing and clamping

Combination rails for QuickBox

For cable clamping and routing, fastening of cables and leads with cable ties to the hammer heads top and bottom.

Cable routing and clamping

Aluminium rivet

For secure assembly of cable ducts and for mounting support rails and punched rails.

Cable routing and clamping

Cable duct for VX IT, TX CableNet, Data Rack

Cable duct with removable duct cover hinged on both sides.

Cable routing and clamping

Nylon loop

For tidy cable routing, protects the cable sheathing, is easily reopened and reusable, may be cut to the required length.

Cable routing and clamping

Fibre-optic shunting rings

The inner body is grooved, for the insertion of shunting or jumper cables into these, a rubber ring holds different fibre-optic cables with diameters of up to 4.5 mm.

Cable routing and clamping

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

For TS, PC, TP universal console, base/plinth, for strain relief with cable entry.

Cable routing and clamping

Cable duct for TS IT

Cable duct with removable duct cover hinged on both sides.

Cable routing and clamping

Cable route for VX, VX IT

For cable clamping and routing with network and server applications.

Cable routing and clamping

Cable routing bars, 482.6 mm (19") attachment

For structured routing of entire cable bundles, 482.6 mm (19") attachment, connection comb.

Cable routing and clamping

Cable routing channel 482.6 mm (19")

To hold the patching cables.

Cable routing and clamping

Cable tray, 2 U

To accommodate fibre-optic and copper cables, fibres from the patch panels are placed into the tray via openings and may be distributed at the sides.

Cable routing and clamping

Cable management panel with steel rings

For horizontal management of the patch cables, with 5 cable shunting rings.

Cable routing and clamping

Cable ties for spare cables

Cable ties for spare cables (for cable ducts).

Cable routing and clamping

Cable routing bars for universal use

For structured routing of entire cable bundles, all-round attachment for universal use, connection comb.

Cable routing and clamping

Cable routing across the 482.6 mm (19") mounting level C rail

For fastening across all 482.6 mm (19˝) mounting angles.

Cable routing and clamping

Cable management panel with cable routing bars for horizontal cable management

For horizontal management of the patch cables with cable routing bars, allows user-friendly modification and extension of the cabling by opening the individual cable routing bars.

Cable routing and clamping

Drawer 482.6 mm (19") to accommodate surplus cables

The 1 U drawer for organised, compact and secure storage of surplus cables within the 482.6 mm (19") levels, may be fitted between two 482.6 mm (19") levels, independently from the enclosure system.

Cable routing and clamping

Cable management panel with plastic rings

For horizontal management of the patch cables, with 5 cable shunting rings.

Cable routing and clamping

Fibre-optic cable management panel, 1 U 482.6 mm (19")

1 U, four fibre-optic cable shunting rings integrated into the front permit optimum management of up to 48 fibres.

Cable routing and clamping

Cable tray, depth-variable for VX IT, TE 8000

For protected cable routing between the front and rear installation area.

Cable routing and clamping

Cable management panel with brush strip 482.6 mm (19")

With cut-out 390 x 40 mm (2 U) or 390 x 20 mm (1 U) with brush insert, accommodation facility for cable clamp straps.

Cable routing and clamping

Cable management panel with front flap

Cable routing chamber with cut-outs from above, equipped with a flap and quick-release fasteners at the front for optimum access, insertion from the rear via a cut-out with brush strips.

Cable routing and clamping

Cable management panel, 2 U

To accommodate fibre optic and copper cables.

Cable routing and clamping

Cable management duct, horizontal 482.6 mm (19")

Facilitates concealed, simple cable routing of large quantities of cables within the 482.6 mm (19˝) attachment level, for simple handling, the entire front panel may be removed via quick-release fasteners.

Cable routing and clamping

Cable finger for VX IT

For U-based cable routing.