Interior installation

Rail systems

Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C rails - individual configuration knows no limits.

Rail systems

Rail for interior installation AX

Rail for flexible interior installation on a 25 mm pitch pattern in AX compact enclosures. Now with an increased load-bearing capacity of 100 N for mounting on the integrated enclosure bosses.

Rail systems

Rail for interior installation for AE/WM

For mounting in the enclosure, no machining required. Suitable for all-round mounting on the sides, base and roof areas.

Rail systems

Rail for interior installation for TP, compact enclosures HD

For mounting on the existing threaded bolts. With system punchings on three sides.

Rail systems

Base configuration rail for AX

Rail for flexible interior configuration of AX compact enclosures in combination with the new AX rail for interior installation. For mounting e.g. VX punched section with mounting flange 23 x 64 mm, LED system lights, VX cable clamp rails and support...

Rail systems

Rail for interior installation

For mounting on the existing threaded bolts. With system punchings on three sides.

Rail systems

Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Rail systems

Punched section with mounting flange, 18 x 64 mm for VX

For variable, individual interior installation of the enclosure frame on the outer mounting level.

Rail systems

Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.

Rail systems

TS punched section with mounting flange, 17 x 73 mm

For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.

Rail systems

Punched section with mounting flange, 17 x 73 mm, depth-variable for mounting frame for TS, TE, TX CableNet

For flexible interior installation, and/or to accommodate additional built-in components. The punched sections with mounting flanges may be located in the enclosure depth between two mounting frames.

Rail systems

TS punched section with mounting flange, 23 x 73 mm

The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.

Rail systems

TS punched sections without mounting flanges, 45 x 88 mm

Heavy top-mounted equipment mounted directly on the internal surfaces (e.g. roof) is supported. Mounted on the side or rear, the enclosure can then be screw-fastened securely to the machine.

Rail systems

PS punched section without mounting flange, 23 x 73 mm for TS, VX SE

For mounting on the horizontal and vertical enclosure sections of a TS via support bracket PS.

Rail systems

PS punched section with mounting flange 23 x 73 mm for TS, VX SE

For direct mounting on the horizontal enclosure sections of a TS. Only suitable for mounting to the vertical enclosure sections in conjunction with an adaptor. Simply locate into the TS punchings and secure.

Rail systems

Punched rail 18 x 39 mm for VX, VX SE

For variable, individual interior installation of the enclosure frame on the inner mounting level.

Rail systems

TS punched rail 25 x 38 mm

For heavy installations, with attachment holes. Installation options on the vertical TS enclosure section.

Rail systems

TS punched rail 18 x 38 mm

Installation on the vertical TS enclosure section on the outer mounting level, on the horizontal TS enclosure section and on the base configuration rail for CM.

Rail systems

Base configuration rail for TP

For mounting in the enclosure depth, on the existing threaded bolts, no machining required. System punchings on 2 sides. Creates additional installation options.

Rail systems

Support strip for VX, TS, VX SE, TP, AX

For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.

Rail systems

Punched rail 23 x 23 mm for VX, TS, VX SE

For mounting on the horizontal and vertical enclosure sections via additional assembly components.

Rail systems

Adaptor rail for VX compatibility

To create compatibility of the interior installation between VX SE and VX25. The adaptor rail VX can be cut to length for customised configurations.

Rail systems

Adaptor rail for PS compatibility

Installation in the vertical TS enclosure sections to create compatibility with: PS mounting rail, PS punched section without mounting flange, PS punched section with mounting flange.

Rail systems

TS punched rail 17 x 17 mm for TS

For building an auxiliary construction for dividing the busbar space and for individual use as mounting frame for low and medium loads.

Rail systems

Combination rail 19"/ETSI for multifunctional enclosures

For interior installations in the multifunctional enclosure.

Rail systems

C rails 30/15 to EN 60 715 for VX, TS, VX SE

For direct external mounting on the horizontal enclosure section or vertical enclosure section with additional assembly components.

Rail systems

C rails for TS, VX SE

For direct external mounting between the vertical TS, SE enclosure sections. The C-section angle bracket is additionally required for mounting between the horizontal TS, SE enclosure sections. Thanks to the universal attachment piece, the C rails may be...

Rail systems

Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX

For heavy installed equipment such as transformers. T-head screw and slots in the support rail accommodate all mounting dimensions.

Rail systems

System support rails

For heavy installed equipment such as transformers. T-head screw and slot in the support rail accommodate all mounting dimensions.

Rail systems

Support rail 75 x 20 mm for VX, TS, VX SE

For heavy installed equipment such as base isolators or transformers.

Rail systems

Support rail 65 x 42 mm for VX, TS, VX SE

For heavy installed equipment such as base isolators or transformers.

Rail systems

Support rail TH 35/15 to EN 60 715 for VX, TS, VX SE

For snap-mounting terminals or other components with a snap-in system to EN 60 715.

Rail systems

Support rail TH 35/7.5 to EN 60 715

Length sized to the enclosure width.

Rail systems

Support rail TH 35/15 to EN 60 715

Length sized to the enclosure width

Rail systems

Support rail to EN 60 715

For snap-mounting terminals or other components with a snap-in system to EN 60 715.