VX IT

VX IT accessories

Everything you need for enclosure configuration: The comprehensive range of accessories for all applications. Flexibility, assembly-friendliness and cost efficiency are available off the shelf.

VX IT accessories

IT LED system light for IT rack systems and IT racks

For optimum illumination of IT enclosure systems and IT enclosures

VX IT accessories

Fan module for VX IT, TS IT

For active ventilation. The unit may optionally be extended with additional fans. Simple connection system and energy-efficient speed control.

VX IT accessories

Base

Accessories for the enclosure base offer flexible options for base configuration as well as the transportation or stabilisation of enclosures. Levelling feet, castors and transport accessories, gland plates, system dividers, stabilisers and mounting...

VX IT accessories

Side panels

The open sides of bayed enclosure systems and IT racks may be sealed with various types of side panels, offering either tool-free installation or a high protection category, depending on requirements.

VX IT accessories

Lock systems

The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

VX IT accessories

Cable management

Accessories for flexible cable entry in enclosures and case systems and efficient cable routing in enclosures and cases with a 482.6 mm (19") pitch pattern: Cable entries, gland plates, cable glands, cable entry accessories in the enclosure, 482.6...

VX IT accessories

Slide rails

Slide rails provide stowage for components which are suspended in the 482.6 mm (19") level and support the weight of heavy installed equipment.

VX IT accessories

Mounting angles

Mounting angles for 482.6 mm (19") installation.

VX IT accessories

Component shelves

Stowage options and support surfaces are available on the enclosure frame or the 482.6 mm (19") level. Telescopic slides and handles complement the range of component shelves which may be installed in IT racks, server enclosures, wall-mounted...

VX IT accessories

Earthing

Earthing materials for assembling a reliable PE conductor connection to meet the requirements of the VDE and low-voltage directives. Individual earth straps or complete systems for frame earthing or earth rails, customised to your individual enclosure...

VX IT accessories

Power Distribution Unit PDU

With the compact PDU, any IT rack is equipped with a professional power distribution system. Tool-free installation in the zero-U space of the IT server racks. The extensive power measurement and monitoring functions make the PDU an efficient, reliable...

VX IT accessories

Power System Module PSM

One or two infeeds with one phase or three phases, redundancy thanks to a change of the direction of connection of the socket module. With measurement of voltage, current and power consumption, as an option.

VX IT accessories

Energy-box, 482.6 mm (19") Pull-out

Designed to accommodate both DC and AC components, pull-out component front for optimum access to the wiring space from above and below.

VX IT accessories

Air routing/energy efficiency

Targeted air routing to the installed components, together with shielding of the open spaces within and around the 19" mounting level, reduces air flow losses and provides for significantly more energy-efficient cooling.