- Article number:
- SK 2541.235
- Product description
- For ventilation by convection, easily retro-fitted using 4 screws.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 160 mm
Height: 110 mm
Depth: 8 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.752 kg
- Gross weight
- 0.9 kg
- PCF per pack (cradle-to-gate)
- 3.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177165250
- ETIM 9
- EC000331
- ETIM 8
- EC000331
- ECLASS 8.0
- 27189272
- Product description
-
SK Integrated louvres, Sheet steel, WHD: 160 x 110 x 8 mm