- Article number:
- SK 3201.200
- Product description
- Powerful thermoelectric cooling units in a lightweight design for the climate control of command panels and small enclosures.
- Material
- Device: Aluminium, anodised
- General colour
- RAL 7015
- Colour
- Cover: RAL 7015
- Supply includes
- Thermoelectric climate control unit
Fully wired ready for connection (plug-in terminal strip)
Mounting accessories
Filter mat
USB cable A/B
Drilling template - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 80 W
Cooling output L35 L35/60 Hz: 80 W - Total cooling output L35 L30
- Cooling output L35 L30/50 Hz : 100 W
Cooling output L35 L30/60 Hz : 100 W - Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Rated current max.
- 1.9 A
- Start-up current (LRA)
- 6.4 A
- Air throughput (unimpeded air flow)
- External circuit: 45 m³/h
Internal circuit: 45 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 0.8
- Thermal output
- 80 W
- Design
- wall-mounted
- Dimensions
- Width: 125 mm
Height: 400 mm
Depth: 155 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Power pack integrated
- Yes
- Type of electrical connection
- Plug-in spring connection terminal
- Temperature control
- PID control (factory setting: cooling +35 °C / heating +5 °C)
- Operating temperature range
- -30 °C...55 °C
- Cooling setting range
- 5 °C...55 °C
- Heating setting range
- -10 °C...20 °C
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Packs of
- 1 pc(s).
- Net weight
- 4.05 kg
- Gross weight
- 4.38 kg
- Customs tariff number
- 84186900
- EAN
- 4028177598614
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Thermoelectric cooler, 80/80 W, 100-240 V, 1~, 50/60 Hz, WHD: 125 x 400 x 155 mm
SK 3201.200
Thermoelectric Cooler total cooling output/heating output 80 / 80 W
The powerful thermoelectric unit in a lightweight design is the ideal
climate control solution for command panels and small enclosures.
Total cooling output L35 L35: 80 W / 80 W
Total cooling output L35 L30: 100 W / 100 W
Heating output: 80 W
Rated operating voltage: 100-240 V, 1~, 50/60 Hz
Dimensions [WxHxD]: 125x400x155 mm, installation depth 100 mm
Material: Aluminium, anodised
Colour: Cover RAL 7015
Energy efficiency ratio EER: 0,8
Ambient temperature range: -30 °C bis 55 °C
Setting range, cooling: 5 °C bis 55 °C
Setting range, heating: -10 °C bis 20 °C
Protection category to IEC 60 529: Internal circuit IP 54, External
circuit IP 34
Weight: 3,7 kg
Thermoelectric Cooler total cooling output/heating output 80 / 80 W
The powerful thermoelectric unit in a lightweight design is the ideal
climate control solution for command panels and small enclosures.
Total cooling output L35 L35: 80 W / 80 W
Total cooling output L35 L30: 100 W / 100 W
Heating output: 80 W
Rated operating voltage: 100-240 V, 1~, 50/60 Hz
Dimensions [WxHxD]: 125x400x155 mm, installation depth 100 mm
Material: Aluminium, anodised
Colour: Cover RAL 7015
Energy efficiency ratio EER: 0,8
Ambient temperature range: -30 °C bis 55 °C
Setting range, cooling: 5 °C bis 55 °C
Setting range, heating: -10 °C bis 20 °C
Protection category to IEC 60 529: Internal circuit IP 54, External
circuit IP 34
Weight: 3,7 kg