Accessories for VX25

Base/plinth system VX

The best of everything. The base/plinth system VX suits almost any enclosure application. It combines the best of all existing Rittal base/plinth functions in one variable modular system, giving you extra space, more user-friendly assembly, time savings and additional flexibility, despite a smaller number of parts.

Base/plinth system VX

Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm, stainless steel for VX, TS, VX SE

Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may...

Base/plinth system VX

Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm, stainless steel

Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may...

Base/plinth system VX

Base/plinth trim panels, side, 100 mm, stainless steel for base/plinth system VX

Stainless steel base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides or for the interior installation of bayed base/plinths. The 100 mm high trim panels may also be used in a 200 mm high base/plinth and combined.

Base/plinth system VX

Base/plinth trim panels, side, 200 mm, stainless steel for base/plinth system VX

Stainless steel base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides.

Base/plinth system VX

Accessories for base/plinth system VX

Numerous accessories for individual extension of the VX base/plinth system, to fit all applications.

Base/plinth system VX

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth corner pieces for flexible cable entry options plus a positioning aid for simple enclosure mounting on the base/plinth.

Base/plinth system VX

Base/plinth trim panels, side for base/plinth system VX, sheet steel

To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.

Base/plinth system VX

Base/plinth trim panels, vented for base/plinth system VX, sheet steel

For venting the enclosure via the base/plinth. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the optional trim panel attachment, the vented trim panels may also be fitted at the side of the...

Base/plinth system VX

Base/plinth trim panels with brush strip for base/plinth system VX, sheet steel

For cable entry in the base/plinth. With a 200 mm base/plinth height, one or two trim panels with brush strip may optionally be used. Thanks to the optional trim panel attachment, the trim panels with brush strip may also be fitted at the front,...

Base/plinth system VX

Base mounting plate for base/plinth system VX, sheet steel

For fastening the base/plinth to the floor without moving the enclosure or bayed enclosure suite.

Base/plinth system VX

Transport castors for base/plinth system VX, sheet steel

For locating onto the base/plinth corner piece 100 or 200 mm high.

Base/plinth system VX

Base/plinth installation bracket for base/plinth system VX, sheet steel

For configuring the base/plinth with punched sections with mounting flanges or support strips. To fit 100 and 200 mm high base/plinth trim panels in sheet steel.

Base/plinth system VX

Bracket/spacer for base/plinth system VX, sheet steel

For flexible attachment of C rails or cable clamp rails. For installation in the VX base/plinth or on the enclosure frame section.

Base/plinth system VX

Levelling component for base/plinth system VX, sheet steel

For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.

Base/plinth system VX