Enclosures

Small enclosures

Small enclosures in a wide range of variants: Polycarbonate enclosures PK, aluminium enclosures GA, small enclosures KX, sheet steel in versions with or without gland plate, e-boxes and bus enclosures. The wall-mounted enclosures comply with maximum standards for the protection of electrical components in small controller applications. Protection category up to IP66.

Small enclosures

Polycarbonate enclosures PK

Wall-mounted enclosure of fibreglass-reinforced polycarbonate with either grey or transparent cover. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.

Small enclosures

Cast aluminium enclosures GA

Robust wall-mounted enclosure made from cast aluminium, spray-finished. Protection category IP 66. Optimum corrosion protection makes it ideal for use in harsh environments. Simple interior installation.

Small enclosures

Terminal box KX Stainless steel

The stainless steel terminal box KX delivers maximum data quality and consistency of engineering while ensuring flexibility and reliability across a wide range of applications.

Small enclosures

E-Box KX Stainless steel

The stainless steel E-Box KX provides user-friendly assembly as well as flexibility when choosing your lock system. The 180° hinges supplied as standard provide excellent accessibility to the enclosure interior.

Small enclosures

Bus enclosures KX, sheet steel, with mini cam lock

Wall-mounted enclosure made from sheet steel, with cover and viewing panel. Protection category IP 65/NEMA 12. For installing most brands of bus modules and sensors.

Small enclosures

Bus enclosures KX Stainless steel

The stainless steel bus enclosure KX offers excellent accessibility with 180° hinges as standard, plus a high protection category of IP 66.

Small enclosures

Terminal boxes KL

Wall-mounted enclosure with cover made from sheet steel or stainless steel, available in versions with gland plate (protection category IP55), and without gland plate (protection category IP66). Effortless wall-mounting thanks to rear panel with holes....

Small enclosures

E-Box EB

Wall-mounted enclosure with door and mounting plate of sheet steel. Protection category IP 66. With 180° hinge. Lock insert may also be exchanged for individual lock systems.

Small enclosures

Bus enclosures BG Stainless steel

Stainless steel bus enclosures 1.4301 (AISI 304), incl. 180° hinge. Protection category IP 66.