Free-standing enclosure system VX SE

Because often, simple is best

Free-standing enclosure system VX SE

Because often, simple is best

Why make things complicated? That’s Rittal’s motto when it comes to panel building and switchgear manufacturing. In the VX SE, Rittal has devised an ingenious combination of enclosure and standalone enclosure technology, bringing together a host of benefits to help boost your productivity.

VX SE free-standing enclosure system – the solution

Reap the benefits of the VX SE for your project:

  • Minimal ordering and assembly work, thanks to the solid side panels and roof
  • Body produced from a single piece for maximum stability and torsional rigidity
  • High protection category up to IP 66/NEMA 4 or 4X
  • The smart enclosure design from a single piece ensures good EMC properties
  • All engineering is fully transferable from VX to VX SE
  • Available in mild or stainless steel (AISI 304) materials
  • Wide range of dimensions up to a width of 1800 mm, may replace up to three bayed enclosures
  • Depths of 300 mm are ideally suited for applications in confined spaces, such as building services

Free-standing enclosure system VX SE – Because often, simple is best