The CS outdoor cooling unit (9776550) is to be discontinued with effect from 31.03.2021 and will be replaced by the new wall-mounted cooling unit Blue e+ Outdoor (3185330).
The following benefits result from the conversion:
- Average 75% energy savings with the Blue e+ technology
- Ideal for outdoor installation thanks to high-quality materials and a high protection rating
- Multi-voltage capability and international approvals permit worldwide use
- Intelligent networking via an IoT interface for simple monitoring of your application
- Reduced complexity and simple assembly thanks to pre-machined cut-outs in the standard outdoor enclosures of the Toptec series.
The discontinued item will still be sold across ANZ until stocks are depleted.