Digital traffic control systems for better air quality

Outdoor enclosures for traffic management systems

Efficiently designed urban areas

Outdoor enclosures for traffic management systems

The digital city of the future will be more environmentally-friendly, more resource-efficient and better to live in. Today, transport control and management systems are already providing innovative solutions to maximize traffic flow and to improve air quality.

Intelligent traffic management usually takes place outdoors. Robust and solid enclosures guarantee the protection of the smart technology inside them. For example:

  • Traffic management systems
  • Traffic light control
  • Sensor technology for traffic measurement such as air purity

Rittal provides you with a modular system of enclosures and climate control solutions that protect your systems and equipment, and can be supplied within 24/48 hours. The secure choice for every area. Safe and secure in every environment.

Many traffic management systems are accessible and must therefore be protected against vandalism and unauthorised access. Rittal offers you solutions with a high resistance rating to keep traffic moving safely.

The right choice of materials, the right surface treatment and first-class workmanship of the outdoor enclosures all ensure a long service life so that your systems will function continuously and smoothly.

Environment 3 and 4

Outdoor Advanced and Outdoor Extreme

Outdoor traffic technology solutions can be found in both public and non-public areas. The enclosures are exposed to the elements, UV radiation, rain, and storms; corrosive substances from the ambient air must also be effectively kept out. Rittal offers you the right solution for this, for instance in the form of weatherproof roofs, optimised corrosion protection and high resistance classes.

Typical solutions for traffic management systems

Protective roof

Outdoor housing for compact enclosures AX

Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.

Outdoor enclosures

Outdoor Basic enclosures

Single-walled enclosure systems, one-door and two-door. Ready to use in all applications with passive interior installation or minimal heat loss in the outdoor sector. Roof concept with all-round louvred grilles

Outdoor enclosures

Plastic enclosures AX

AX plastic enclosures, optionally with or without viewing panel, are ideally suited to applications in the outdoor sector. Numerous mounting bosses inside the enclosure allow individual interior configuration on a 25 mm pitch pattern, e.g. with punched...

Climate control

Heaters

Heaters ensure that the right thermal output is always available to prevent condensation, particularly with outdoor siting.