Energy transition is in full swing. Alongside wind power, photovoltaic systems play a particularly vital part in renewable energies. With its wide range of products for the energy sector, Rittal offers safe and powerful solutions for photovoltaic systems. Our products are a byword for efficiency, modularity and sustainability.
The AX plastic enclosure is particularly well suited for photovoltaic applications, as it offers full outdoor capability thanks to its robustness. Preconfiguration, seamless documentation and optional preassembly all save photovoltaic system operatorstime. What’s more, they benefit from the Rittalsystem concept.
Compact enclosures for photovoltaic systems
These compact enclosures protect electrical engineering components in harsh environments. This innovative enclosure solution provides greater planning flexibility and allows for much faster installation. AX enclosures are suitable for the Rittal ePOCKET digital wiring plan.
Your benefits at a glance
- The enclosure is ideally suited to outdoor applications (integrated rain protection strip)
- Variable and customisedconfiguration with Rittalsystem accessories (interior with a 25 mm pitch pattern)
- Personal safety thanks to protection class II encapsulated enclosure
- Fibreglass-reinforced plastic with a high level of UV resistance
- Stable and secure wall mounting
- High protection category up to IP66/NEMA 4X
- QR code on the enclosure, door and mounting plate for seamless monitoring
AC distributor based on AX –for photovoltaic systems in mains parallel operation
Rittaloffers the AC distributor, based on the AX compact enclosure, especially for photovoltaic systems > 30 kVA in mains parallel operation. The enclosure can be used indoors and –with a canopy –outdoors, is preconfigured and can be preassembled on request.
Your benefits at a glance
- Simple, rapid and safe configuration over multiple mounting levels possible
- Variable and customisedconfiguration with Rittalsystem accessories (fully usable interior with a 25 mm pitch pattern)
- Can be used with wall-mounted or floor-standing enclosures upto2100 A
- Tested system component earthing and equipotential bonding connections
- Accessibility of all the components and connections used (maintenanceand service)
- Simple engineering and seamless documentation with Rittaland Eplansoftwaretools