- Article number:
- AS 4055.581
- Design
- With triple splitting
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- 6 female dies
6 male dies
Tension screw with ball bearing Ø 6 x 40 mm
Tension screw with ball bearing Ø 9.5 x 50 mm
Tension screw with ball bearing Ø 19 x 55 mm
HSS pilot drill Ø 10 mm
1 can of lubricant paste
Plastic case
- Maximum machinable material thickness, sheet steel
- 1.5 mm
2 mm
2 mm
2 mm
3 mm
3 mm
- Ø punch
- 12.5 mm
16.2 mm
20.4 mm
25.4 mm
32.5 mm
40.5 mm
- For threads
- M12
- M16
- M20
- M25
- M32
- M40
- Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Suitable for hydraulic bolt order number
- 4055.660
- 4055.661
- 4055.661
- 4055.661
- 4055.663
- 4055.663
- Packs of
- 1 pc(s).
- Weight/pack
- 2.28 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808843
- ETIM 8
- EC002121
- ETIM 7.0
- EC002121
- ECLASS 8.0
- 21044719
- Product description
-
Splitter hole punch set, M12 to M40 for sheet steel, with triple splitting