- Article number:
- AS 4055.520
- Design
- With triple splitting
- Product description
- Supply includes
- Female dies
Male dies
- Maximum machinable material thickness, sheet steel
- 2 mm
- Ø punch
- 20.4 mm
- For threads
- M20
- Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Other sizes, see splitter hole punch, round, stainless steel
- Suitable for hydraulic bolt order number
- 4055.661
- Tension screw (Ø x L)
- 9.5 x 50 mm
- Hydraulic tension screw Ø
- 9.5 mm
19 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.075 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808669
- ETIM 8
- EC000156
- ETIM 7.0
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Splitter hole punch, round for sheet steel, with triple splitting