- Article number:
- AS 4055.085
- Design
- With 90° angled and 360° rotating cylinder head
- Product description
- Manual hydraulic punch in a practical set with hole punches for sheet steel. Maximum machinable material thickness 2 or 3 mm.
- Benefits
- Extend tool life with a built-in overpressure valve
- Supply includes
- Manual hydraulic punch
9 splitter hole punches, triple splitting
Hydraulic screw Ø 19 mm
Hydraulic screw Ø 9.5 / 19 mm
HSS pilot drill Ø 10 mm
Spacer sleeve set (3-part)
Plastic case
- Maximum machinable material thickness, sheet steel
- 2 mm
2 mm
2 mm
2 mm
2 mm
3 mm
3 mm
3 mm
3 mm
- Ø punch
- 15.2 mm
18.6 mm
20.4 mm
22.5 mm
28.3 mm
37 mm
47 mm
54 mm
60 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 5.85 kg
- Customs tariff number
- 84678900
- EAN
- 4028177807969
- ETIM 8
- EC001085
- ETIM 7.0
- EC001085
- ECLASS 8.0
- 21049046
- Product description
-
Hand hydraulic punch set 90° PG 9,11,13,16,21,29,36,42,48 mm