- Article number:
- AS 4055.070
- Design
- null
- Product description
- Benefits
- Extend tool life with a built-in overpressure valve
- Hole punches, hydraulic punches and accessories for making round, square and rectangular cut-outs in steel steel and stainless steel
- Supply includes
- Manual hydraulic punch, straight
7 splitter hole punches, triple splitting
Hydraulic screw Ø 19 mm
Hydraulic screw Ø 9.5 / 19 mm
HSS pilot drill Ø 10 mm
Spacer sleeve set (3-part)
Plastic case
- Maximum machinable material thickness, sheet steel
- 2 mm
2 mm
2 mm
3 mm
3 mm
3 mm
3 mm
- Ø punch
- 16.2 mm
20.4 mm
25.4 mm
32.5 mm
40.5 mm
50.5 mm
63.5 mm
- For threads
- M16
- M20
- M25
- M32
- M40
- M50
- M63
- Packs of
- 1 pc(s).
- Weight/pack
- 5.3 kg
- Customs tariff number
- 82034000
- EAN
- 4028177807945
- ETIM 8
- EC002121
- ETIM 7.0
- EC002121
- ECLASS 8.0
- 21049046
- Product description
-
Hand hydraulic punch set straight M16,20,25,32,40,50,63 mm