- Article number:
- AS 4054.800
- Product description
- With serrated gripping surface and integral ring spanner M8 to M10.
- Benefits
- Ergonomically styled handles for fatigue-free, non-slip working
- Favourable transmission ratios for good holding and cutting performance
- Minimal force required
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Standards
- Isolation protection 1000 V
- VDE
- Dimensions
- Length: 180 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.289 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807860
- ETIM 8
- EC000836
- ETIM 7.0
- EC000836
- ECLASS 8.0
- 21043809
- Product description
-
Combination plier w. insulated handle