- Article number:
- AS 4054.305
- Product description
- For stripping cables and conductors. Self-adjusting, with ergonomically styled handle, replaceable insulation stripping blade.
- Benefits
- Flexible end stop for the insulation stripping length
- Practical integrated wire cutter
- Automatic adjustment mechanism for a wide range of insulations and conductor diameters
- Dies compatible with all types of pliers, may be replaced in a few actions
- Two-component handle with anti-slip soft zone
- Colour
- Handle: Anthracite and Rittal Power Pink
- Dimensions
- Width: 20 mm
Height: 90 mm
Length: 191 mm
- AWG
- 12 ‐ 5
- For cross-section
- 4 ‐ 16 mm²
- Packs of
- 1 pc(s).
- Weight/pack
- 0.17 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807716
- ETIM 8
- EC002109
- ETIM 7.0
- EC002109
- ECLASS 8.0
- 21043706
- Product description
-
Stripping tool 4 - 16 mm²