- Article number:
- AS 4054.008
- Design
- Straight
- Product description
- For use with wire end ferrules with no insulating collar to DIN 46228 Part 1 and wire end ferrules with insulating collar to DIN 46228 Part 4.
- Benefits
- Minimal effort required with large wire cross-sections
- Uniformly high quality compression
- Marked die stations for precise machining of the relevant cross-sections
- Releasable ratchet
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Compression
- WM crimp
- Direction of cable entry
- Side
- Dimensions
- Height: 68 mm
Length: 256 mm
- AWG
- 2 ‐ 1
- For cross-section
- 35 ‐ 50 mm²
- Packs of
- 1 pc(s).
- Weight/pack
- 0.64 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807617
- ETIM 8
- EC000168
- ETIM 7.0
- EC000168
- ECLASS 8.0
- 21043811
- Product description
-
Crimping pliers for wire end ferrules