- Article number:
- AS 4054.001
- Design
- Angled
- Product description
- For use with wire end ferrules with no insulating collar to DIN 46228 Part 1 and wire end ferrules with insulating collar to DIN 46228 Part 4.
- Benefits
- Minimal effort required with large wire cross-sections
- Uniformly high quality compression
- Marked die stations for precise machining of the relevant cross-sections
- Releasable ratchet
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Compression
- Square crimp
- Direction of cable entry
- Front
- Dimensions
- Height: 59 mm
Length: 198 mm
- AWG
- 22 ‐ 10
- For cross-section
- 0.5 ‐ 6 mm²
- Packs of
- 1 pc(s).
- Weight/pack
- 0.452 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807594
- ETIM 8
- EC000168
- ETIM 7.0
- EC000168
- ECLASS 8.0
- 21043811
- Product description
-
Crimping pliers for wire end ferrules