- Article number:
- AS 4053.450
- Product description
- 13-piece tool set with comfortable, foldable, lockable handle.
- Technical specifications
- PH 1 - SL 4 x 0.8 mm
- PH 2 - PH 3
- PZ 1 - SL 5 x 0.8 mm
- PZ 2 - SL 6 x 1 mm
- PZ 3 - SL 7 x 1.2 mm
- TX 6 - TX 7
- TX 8 - TX 9
- TX 10 - TX 15
- TX 20 - TX 25
- TX 30 - TX 40
- Hex socket 3 mm - hex socket 4 mm
- Hex socket 5 mm - hex socket 6 mm
- Material
- Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
- Colour
- null
- Supply includes
- Combined blade holder: Screwdriver and T handle
12 blades each with 2 tips
Storage box
- Blade length
- 160 mm
- Handle dia.
- 39 mm
- Handle length
- 105 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 1.03 kg
- Customs tariff number
- 82054000
- EAN
- 4028177809536
- ETIM 8
- EC000144
- ETIM 7.0
- EC000144
- ECLASS 8.0
- 21040406
- Product description
-
Interchangeable screwdriver set uninsulated