- Article number:
- AS 4052.106
- Design
- Isolation protection 1000 V
for slot-head screws
- Product description
- With a long, slender handle and high-performance tip with non-transfer insulation.
- Benefits
- Minimal force required, thanks to ergonomically styled handle
- Handle head with anti-roll protection and clear screw labelling
- Black coated blade tip to preserve precision and accuracy of fit
- Handle 30% and insulation up to 50% slimmer than comparable tools
- Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
- Material
- Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
- Colour
- Handle: Anthracite and Rittal Power Pink
- Blade dia.
- 5.5 mm
- Blade length
- 125 mm
- Blade (width x thickness)
- 5.5 x 1 mm
- Blade tip
- SL
- Handle dia.
- 27 mm
- Handle length
- 115 mm
- Standards
- IEC 60 900
- Packs of
- 1 pc(s).
- Weight/pack
- 0.073 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807235
- ETIM 8
- EC000158
- ETIM 7.0
- EC000158
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver insulated SL 5,5 x 1