- Article number:
- AS 4052.014
- Design
- for slot-head screws
- Product description
- Ergonomic screwdriver which adapts perfectly to the hand, thereby minimising the force required.
- Benefits
- Handle head with anti-roll protection and clear screw labelling
- Black coated blade tip to preserve precision and accuracy of fit
- Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
- Material
- Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
- Colour
- Handle: Anthracite and Rittal Power Pink
- Blade dia.
- 7 mm
- Blade length
- 175 mm
- Blade (width x thickness)
- 8 x 1.2 mm
- Blade tip
- SL
- Handle dia.
- 39 mm
- Handle length
- 112 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.135 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807082
- ETIM 8
- EC000158
- ETIM 7.0
- EC000158
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver uninsulated SL 8 x 1,2