- Article number:
- AS 4051.750
- Design
- for wire processing machines
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Blue
- To fit
- Enclosure type: Crimping machine RC
Crimping machine R8
- Length
- 8 mm
- AWG
- 14
- Internal diameter
- 4.2 mm
- Rittal colour code
- Yes
- For cross-section
- 2.5 mm²
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- Delivery form
- Taped
- Packs of
- 3,000 pc(s).
- Customs tariff number
- 85369010
- EAN
- 4028177920019
- ETIM 8
- EC000005
- ETIM 7.0
- EC000005
- ECLASS 8.0
- 36659290